Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Photoelectric Sensors

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Photoelectric Sensors

Filter by

Type
Products
24 products found
Product
E3AS E3Z E3ZM E3Z Laser E3S-CL E3JK E3FA/E3FB E3F1 E3FC E3H2 E3T-C E3T E3ZM-C E3ZR-C E3ZM-B E3Z-B E3F_-B/-V E3S-DB E3NC E3C-LDA_N E3S-LS3 E3JM EE E3Z-G
e3as-hl 400x400 prod
e3z img prod
e3zm img prod
e3z laser prod
e3s-cl img prod
e3jk prod
e3fa e3fb prod
sensor los pag 3 square prod
e3fc group l prod
e3h2-m(8)12 r prod
e3t-c prod
e3t-fl11 -sl12 img prod
e3zm-c prod
e3zr-c temp prod
e3zm-v b prod
e3z-b prod
e3fa pro series prod
e3s-db prod
e3nc group prod
e3c-lda-n product image 800x800px prod
e3s-ls3n img prod
e3jm prod
ee 800x800 b prod
e3z-g img prod
Key feature
Reliable and accurate object detection IO-Link ECOLAB certification Stainless steel housing Spot and line laser beam Reliable and accurate object detection IO-Link ECOLAB certification Stainless steel housing Small visible light spot Accurate background suppression in robust housing AC/DC multipurpose sensors with long sensing distance Full line up in straight and radial versions Standard line up at attractive price ECOLAB certification Stainless steel housing M8 or M12 sized metal housing M5 through-beam (axial and radial) and M6 diffuse reflective 3.5mm flat or side view housing and precision pin point LED Oil-resistant stainless steel housing Robust sensors with special design resistant to cutting oil Optimised transparent materials or PET detection Standard transparent material detection Optimised transparent material detection High performance on all transparent objects, Smart Teach, Narrow gap detection Minute spot of 0.1 mm, Variable spot, retro-reflective and diffuse models, BGS with HDSR CMOS Adjustable optical axis Adjustable spot diameter High accuracy Wide beam AC/DC power supply, relay output and timer function Ultra-small size Liquid level sensors Plastic housing, 1 or 2 optical axes
Through-beam
- 15 m 30 m 15 m 60 m - 40 m 20 m 15 m 20 m 2 m 4 m 1 m 1 m 2 m 20 m 30 m - - - - - - - 10 m 5 mm (slot width) 13 mm (slot width) 25 mm
Retro-reflective with M.S.R.
- 4 m 4 m 15 m - 7 m 4 m 3 m 4 m 2 m - - 4 m 2,5 m 500 mm 500 mm 2 m 2 m 4.5 m 8 m 7 m - 4 m - -
Diffuse (energetic)
- 100 mm 1 m 1 m - - 2.5 m 1 m 300 mm 1 m 300 mm 50 mm 30 mm 1 m 500 mm - - - - 1.2 m 1 m 60 mm 700 mm 2 mm 5 mm -
Diffuse (BGS)
80 mm 150 mm 200 mm 500 mm 80 mm 200 mm 100 mm 200 mm 300 mm 500 mm - 200 mm - 200 mm - - 30 mm 200 mm - - - 50 mm - 250 mm - - - - -
Diffuse (TOF)
1 m 1,5 m - - - - - - - - - - - - - - - - - - - - - - -
Product
E3AS E3Z E3ZM E3Z Laser E3S-CL E3JK E3FA/E3FB E3F1 E3FC E3H2 E3T-C E3T E3ZM-C E3ZR-C E3ZM-B E3Z-B E3F_-B/-V E3S-DB E3NC E3C-LDA_N E3S-LS3 E3JM EE E3Z-G
  • e3as-hl 400x400 prod

    E3AS

    E3AS Series Photoelectric Sensor

  • e3z img prod

    E3Z

    General purpose sensor in compact plastic housing

  • e3zm img prod

    E3ZM

    Photoelectric sensor in compact stainless steel housing

  • e3z laser prod

    E3Z Laser

    LASER sensor in compact plastic housing

  • e3s-cl img prod

    E3S-CL

    Distance-settable photoelectric sensor in metal housing

  • e3jk prod

    E3JK

    All voltage photoelectric sensor with long sensing distance

  • e3fa e3fb prod

    E3FA/E3FB

    High performance photoelectric sensor in compact M18 housing

  • sensor los pag 3 square prod

    E3F1

    Standard M18 Photosensor with best price-value ratio

  • e3fc group l prod

    E3FC

    M18 Photosensor in high-grade stainless steel housing

  • e3h2-m(8)12 r prod

    E3H2

    Miniature photoelectric sensors in M8 and M12 housings

  • e3t-c prod

    E3T-C

    Miniature photoelectric sensors in M5 and M6 sized housing

  • e3t-fl11 -sl12 img prod

    E3T

    Photoelectric sensor in miniature plastic housing

  • e3zm-c prod

    E3ZM-C

    Oil-resistant photoelectric sensor in compact stainless steel housing

  • e3zr-c temp prod

    E3ZR-C

    Robust compact sensor resistant to cutting oil

  • e3zm-v b prod

    E3ZM-B

    Transparent object detection sensor in compact stainless steel housing

  • e3z-b prod

    E3Z-B

    Transparent bottle detection photoelectric sensor in compact plastic housing

  • e3fa pro series prod

    E3F_-B/-V

    Transparent object detection sensor in compact M18 housing

  • e3s-db prod

    E3S-DB

    Transparent object sensor

  • e3nc group prod

    E3NC

    High precision laser sensor with separate amplifier

  • e3c-lda-n product image 800x800px prod

    E3C-LDA_N

    High precision laser sensor with separate amplifier

  • e3s-ls3n img prod

    E3S-LS3

    Photoelectric sensor for structured object detection in plastic housing

  • e3jm prod

    E3JM

    Multi voltage photoelectric sensor in plastic housing with timer function

  • ee 800x800 b prod

    EE

    Photoelectric Micro Sensors

  • e3z-g img prod

    E3Z-G

    Photoelectric sensor in plastic fork shape housing

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events