Industrial Automation
Industrial Automation | Europe
Country

E3FZ/E3FR

E3FZ/E3FR

Easy mounting photoelectric sensor in short M18 housing

  • Secure-click snap mounting for fast installation
  • High power LED for enhanced sensing distance
  • Short housing with less than 40mm length
  • Minimal optical axis deviation for easy alignment

For metal housing see the E3F2. And for radial mounting with smaller head see the E3F2-[]41.

Fast Click Mounting

The E3FZ photoelectric sensors with its SecureClick mounting system, are up to 10 times faster to install than conventional sensors. There is no need to waste time mounting brackets, tightening screws and carefully aligning sensors. The new SecureClick mounting systems fits to a 20mm hole cut out and the sensor can simply be snap fitted into place. The SecureClick mounting system has been rigorously tested to withstand vibration, ensuring fast reliable installation, significantly saving installation costs.

  • To play the animation, please click the REPLAY button at the left bottom of the image.

Robust Construction

The E3FZ is manufactured in Germany using the latest laser welding technology on a state-of-the art new production system. Because the E3FZ is laser welded, the housing offers IP67/69K level of protection.

Easy and fast installation. Installation time can be reduced by up to 10 times compared to conventional sensors.*SecureClick has been tested to withstand severe vibrations.

Language(s)
Title
en de es fr it
Accessories for Photoelectric, Inductive and Capacitive Sensors Datasheet PDF PDF - - -
Cylindrical Optical Sensors Datasheet PDF - - - -
E3FZ-E3FR Datasheet PDF PDF PDF PDF PDF
Industrial Sensing Guide PDF - - - -