Industrial Automation
Industrial Automation | Europe
Country

E3Z-[]G, E3Z-[]J

E3Z-[]G, E3Z-[]J

Photoelectric sensor for condition monitoring in compact plastic housing

The E3Z 'condition monitoring' family features active or passive sensor function checking capabilities detecting misalignments, dirt covers, defective sensors, etc.

  • E3Z-_-J0: Self-diagnostic alarm output on instable signal
  • E3Z-_-G2: Detection of dirt cover by power reduction
  • E3Z-_-G0: Active sensor functionality check by test input forcing state change at receiver (emission stop)

For auto compensation of dust or dirt see the E3X-DA-S.

Errors might be caused by a dusty or dirty lens. The E3z with light intensity switching can prevent malfunctions by ensuring that sufficient functional reserve is available. At startup the light intensity is reduced by 50% and continued operation in this state indicates sufficient reserve when power is switched back to 100%. Also, when light reception becomes unstable during operation, the E3Z with self diagnostic output function outputs an alert to enable early meantenance.

Language(s)
Title
en de es fr it
Accessories for Photoelectric, Inductive and Capacitive Sensors Datasheet PDF PDF - - -
E3Z Preventive Maintanance Datasheet PDF PDF PDF PDF -
Industrial Sensing Guide PDF - - - -
Language(s)
Title
en de es fr it
E3Z Product Brochure PDF PDF PDF PDF PDF