Industrial Automation
Industrial Automation | Europe
Country

General purpose sensor in compact plastic housing

Compact housing size and high-power LED for excellent performance-size ratio and best value-performance ratio for standard applications.

  • Minimal optical axis deviation for easy alignment
  • IP67 and IP69K for highest water resistance
  • Intensive shielding for highest noise immunity (EMC)
  • Multiple molding housing for high mechanical resistance
For higher precision and longer distance see E3Z Laser.

It is never possible to totally control the environmental conditions on large installations such as that in material handling or logistics. Reliable sensing is key to ensuring the non-stop operation of these systems. Ambient light can cause conventional sensors to false trigger. Omron’s pulse synchronisation and light wavelength filters ensure ambient light never causes errors in detection.

High electromagnetic noise immunity

The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure / steam cleaning. During the test 14-16 l/min water at 80ºC is sprayed onto the sensor from different angles with 8000-10000 kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.

Language(s)
Title
en de es fr it
Accessories for Photoelectric, Inductive and Capacitive Sensors Datasheet PDF PDF - - -
E3Z Datasheet PDF PDF PDF PDF PDF
Industrial Sensing Guide PDF - - - -
Language(s)
Title
en de es fr it
E3Z Product Brochure PDF PDF PDF PDF PDF