Industrial Automation
Industrial Automation | Europe
Country

Easy profile measurement - Teach & Go

The ZG2 enables precise shape measurement on challenging materials and surfaces. An easy and intuitive user interface enables efficient installation, setup and operation. A built-in LCD monitor indicates the measurement result in real time.

  • Easy-to-use - intuitive user interface
  • Live - built-in LCD monitor for setup and immediate profile display
  • Versatile - 18 measurement tools
  • Accurate - 5 µm resolution (3 mm / 631 pixels)
  • Wide profiles - up to 70 mm
The sensor checks the correct width between different parts of the car body.
The sensor checks the warpage of a PCB board to avoid soldering or connection defects.
The sensor checks the area (shape) of the glue to control the continuous motion of a robot.
The sensor checks the wandering of paper over time in order to detect drifts.
The sensor checks the differences of seat angles. The controller allows you to calculate various angles via the definition of additional tasks.
Language(s)
Title
en de es fr it
Measurement Sensors Product Brochure PDF PDF PDF PDF PDF
ZG2 Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
Quality Control & Inspection Guide PDF PDF PDF PDF PDF
ZG2 Datasheet PDF - - - -
Language(s)
Title
en de es fr it
ZG2 Users Manual PDF - - - -
ZG2-DSU Users Manual PDF - - - -