Industrial Automation
Industrial Automation | Europe
Country
Special models
Type
Housing material
Key Features 1
Key Features 2
Key Features 3
WL-_T, TZ D4B-_1, WLM D5B ZX-T D4E, D4MC, WL, ZE, ZV X, D4E, ZC, D4C, Z D4E, SHL, WL
WL-_T, TZ D4B-_1, WLM D5B ZX-T D4E, D4MC, WL, ZE, ZV X, D4E, ZC, D4C, Z D4E, SHL, WL
Extended temperature range Ultra long mechanical life High precision multi direction detection Highest precision tactile measurement Mounting shape and pitch variations Electrical load variations Connection and wiring variations
Metal Metal Plastic Plastic Metal Metal Metal
-40° to 400°C temperature resistance Up to 30 Mio mechanical operations guaranteed X, Y, Z action Measurement resolution up to 0.1µm Mounting shapes and pitches popular in different countries in the world Microloads (1mA - 100mA) Screw conduit variations (PG13.5, G1/2, 1/2"14NPT)
Several μm switching accuracy Mounting pitch variations (base mounting, diagonal pitches,...) High current switching at high voltage (10A at 125VDC) Cable exit variations (pigtails, rubber snap on covers, screw on covers, with or without cable breakage protection for different cable diameters)
M5, M8, M10 sizes Alternative actuator positions Double circuit switching