ZC
Limit switch in compact metal housing with terminal block
The compact housing size and the terminal block with side facing cable exit allow the mounting where space is crucial and self-wiring connection is preferred. The rugged and tight housing construction provides high protection while the low-force actuators make the ZC limit switch ideal for switching smaller or lighter objects.
- Terminal block for self-wiring with side facing cable exit
- Low-force actuators for switching smaller or lighter objects
- Rugged metal housing with IP67 protection
Specifications & ordering info
Product | Material housing | Degree of protection (IP) | Actuator type | Actuator detail | Connection method | Conduit size | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Number of contacts, change-over | Make before break | Switch action | Load type | With status indication | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Metal | IP67 | Plunger | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, plunger, SPDT, 15A |
|
|
|
Metal | IP67 | Roller plunger | Sealed | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, Sealed roller plunger, SPDT, 15A |
|
|
Metal | IP67 | Crossroller plunger | With M14 mounting | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, panel mount cross roller plunger, SPDT, 15A |
|
|
Metal | IP67 | Roller plunger | With M14 mounting | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, panel mount roller plunger, SPDT, 15A |
|
|
Metal | IP67 | Plunger | With M14 mounting | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, panel mount plunger, SPDT, 15A |
|
|
Metal | IP67 | Hinge lever | Lever radius 70 mm | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, hinge lever, SPDT, 15 A |
|
|
Metal | IP67 | Hinge roller lever | Lever radius 70 mm | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, hinge roller lever, SPDT, 15 A |
|
|
Metal | IP67 | Hinge roller lever | Lever radius 50 mm | Terminal block | 8.5 - 10.5 mm cable dia. | Left or Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed basic switch, short hinge roller lever, SPDT, 15A |
|
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me ZC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for ZC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download