Industrial Automation
Industrial Automation | Europe
Country

Flat shape inductive sensor in compact plastic housing

The TL-W family offers a wide range of block style inductive sensors for simple mounting on flat surfaces. With sensing distances from 1.5 mm to 20 mm the TL-W is the ideal solution for all standard applications.

  • Front and side facing surface
  • IP67
  • DC 2-wire and DC 3-wire models
  • Sensing distances from 1.5 mm to 20 mm