Industrial Automation
Industrial Automation | Europe
Country
Square/Block Style
Type
Housing Material
Max. Sensing Distance
Mounting
TL-W E2S E2Q5
Square (flat shape) Miniature square Long distance square
Plastic (ABS) Plastic (polyarylate) Plastic (PBT)
25x8x5: 1.5 mm. 22x8x6: 3 mm. 31x18x10: 5 mm. 53x40x23: 20 mm 19x6x2: 1.6 mm. 23x8x8: 2.5 mm 20 or 40 mm.
Flush and Non-flush Non-flush Flush and Non-flush