Industrial Automation
Industrial Automation | Europe
Country

E2E Small Diameter

E2E Small Diameter

Miniature inductive proximity sensor in cylindrical metal housing

The E2E Small Diameter line with housing sizes from dia 3 mm to dia 5.4 mm is part of the E2E family and is the ideal solution where space is crucial. The metal housing provides high mechanical protection.

  • Miniature housing sizes from dia 3 mm to dia 5.4 mm
  • Stainless steel or brass housing
  • 3 kHz switching frequency

For smaller housing sizes or longer sensing distances see E2EC.