Industrial Automation
Industrial Automation | Europe
Country
Miniature
Housing Shape
Housing Material
Max. Sensing Distance
Mounting
E2E Small Diameter E2EC E2S
Cylindrical Cylindrical remote amplifier Miniature square
Brass Brass Plastic (polyarylate)
dia 3: 0.6 mm. dia 4: 0.8 mm. M5: 1 mm. dia 5.4: 1 mm dia 3: 0.8 mm. dia 5.4: 1.5 mm. dia 8: 3 mm. M12: 4 mm 19x6x2: 1.6 mm. 23x8x8: 2.5 mm
Flush Flush Non-flush