Industrial Automation
Industrial Automation | Europe
Country

E32 Area monitoring

E32 Area monitoring

Area monitoring fiber sensor heads

The area monitoring fibers allow the detection of objects passing anywhere through the detection range and can be used for height comparisons of different objects.

  • Area monitoring up to 70 mm height
  • Multi-beam sensor with 4 seperate heads for flexible detection points
  • Standard or high flex fibers

For profile measurement up to 2m height see F3EM. For higher precision profile measurement see ZX-GT.

The two outputs of the E3X-DA-S can be used to detect two different light levels.
In combination with the twin output function of the E3X-DA-S amplifier, the diffuse reflective area monitoring fibers can detect very small objects (e.g. needles) and a second state (e.g cover present). The area beam compensates for position variations at high speed.
Language(s)
Title
en de es fr it
Fiber Optic Sensors Datasheet PDF - - - -
Industrial Sensing Guide PDF PDF PDF PDF PDF