Industrial Automation
Industrial Automation | Europe
Country

E32 Vacuum resistant

E32 Vacuum resistant

Vacuum resistant fiber sensor heads

For applications in cleanest and hot environments the vaccuum resistant fibers and connecting flanges provide long operational lifetime and vaccuum integrity.

  • Leakage rate of 1x10-10 Pa*m3/s max
  • Heat resistance up to 200°C
  • Detergent resistant fluororesin or stainless steel fiber sheath

For the detection of wafers in non-vacuum environments see E32 Special application.