Industrial Automation
Industrial Automation | Europe
Country

E32 Heat resistant

E32 Heat resistant

Heat resistant fiber sensor heads

The wide range of heat resistant fibers provides long sensor lifetime with highest protection in demanding environments.

  • Heat resistant up to 400°C
  • Sizes from dia 2 mm to M6
  • Models for long distances or high detection accuracy

For heat resistant inductive sensors see E2EH.