E32 Miniature
Miniature fiber sensor heads
The miniature fiber heads provide high accuracy in smallest spaces and reliable detection of minute objects.
- Sizes from dia 500 μm to 3 mm
- Side view models with precision axis alignment for highest accuracy
- Bendable sleeves for precision positioning
Specifications & ordering info
Product | Sensing method | Shape | Size | Application | Features | Temperature range | Sensing distance | Cable length | Sleeve diameter | Sleeve length | Bending radius | Free cut | Material core | Degree of protection (IP) | Sensing surface orientation | Material sheath | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Diffuse reflective | Sleeved | M4 | Object detection | Miniature | -40-70 °C | 370 mm | 2 m | 1.65 mm | 67 mm | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M4 cylindrical axial with sleeve, diameter 1.65 mm, 67 mm lenght, R10 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | dia 4 mm | Object detection | Miniature | -40-70 °C | 370 mm | 2 m | 1.65 mm | 22 mm | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical axial diameter 4 mm with sleeve, diameter 1.65 mm, 67 mm lenght, R10 fiber, 2 m cable |
|
|
Diffuse reflective | Cylindrical axial | dia 3 mm | Object detection | Flexible fiber, Miniature | -40-70 °C | 210 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical axial, diameter 3 mm, R1 flexible fiber, 2 m cable |
|
||
|
Diffuse reflective | Cylindrical radial | dia 3 mm | Object detection | Miniature | -40-70 °C | 90 mm | 2 m | 2 mm | 15 mm | 10 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical radial diameter 3 mm with sleeve, diameter 2 mm, 15 mm lenght, R10 fiber, 2 m cable |
|
|
Diffuse reflective | Cylindrical radial | dia 4.8 mm | Object detection | Miniature | -40-70 °C | 180 mm | 2 m | 2.1 mm | 65 mm | 25 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical radial diameter 4.8 mm with sleeve, diameter 2.1 mm, 65 mm lenght, R25 fiber, 2 m cable |
|
|
Diffuse reflective | Cylindrical radial | dia 3 mm | Object detection | Flexible fiber, Miniature | -40-70 °C | 100 mm | 2 m | 2 mm | 15 mm | 1 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical radial diameter 3 mm with sleeve, diameter 2 mm, 15 mm lenght, R1 flexible fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M3 | Object detection | Miniature | -40-70 °C | 94 mm | 0.5 m | 0.82 mm | 15 mm | 4 mm | Yes | Plastic | IP67 | Top-view | Polyolefin | Fiber optic sensor head, diffuse, M3 cylindrical axial with sleeve, diameter 0.82 mm, 15 mm lenght, R4 fiber, 2 m cable |
|
|
Diffuse reflective | Cylindrical axial | dia 2 mm | Object detection | Miniature | -40-70 °C | 220 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, cylindrical axial, diameter 2 mm, coaxial, R25 fiber, 2 m cable |
|
||
|
Diffuse reflective | Sleeved | dia 3 mm | Object detection | Miniature | -40-70 °C | 100 mm | 2 m | 0.8 mm | 15 mm | 25 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical axial diameter 3 mm with sleeve, diameter 0.8 mm, 15 mm lenght, R25 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | dia 2 mm | Object detection | Miniature | -40-70 °C | 21 mm | 2 m | 0.5 mm | 15 mm | 4 mm | No | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical axial diameter 3 mm with sleeve, diameter 0.8 mm, 15 mm lenght, R25 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | dia 1.5 mm | Object detection | Miniature | -40-70 °C | 42 mm | 1 m | 0.5 mm | 3 mm | 4 mm | No | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical axial diameter 1.5 mm with sleeve, diameter 0.5 mm, 3 mm lenght, R4 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M6 | Object detection | Flexible fiber, Miniature | -40-70 °C | 900 mm | 2 m | 2.5 mm | 90 mm | 25 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, M6 cylindrical axial with sleeve, diameter 2.5 mm, 90 mm lenght, R25 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M6 | Object detection | Flexible fiber, Miniature | -40-70 °C | 900 mm | 2 m | 2.5 mm | 40 mm | 25 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, M6 cylindrical axial with sleeve, diameter 2.5 mm, 40 mm lenght, R25 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M6 | Object detection | Flexible fiber, Miniature | -40-70 °C | 1260 mm | 2 m | 2.5 mm | 90 mm | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, M6 cylindrical axial with sleeve, diameter 2.5 mm, 90 mm lenght, R1 flexible fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M3 | Object detection | Miniature | -40-70 °C | 240 mm | 2 m | 1.2 mm | 90 mm | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M3 cylindrical axial with sleeve, diameter 1.2 mm, 90 mm lenght, R10 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M3 | Object detection | Miniature | -40-70 °C | 240 mm | 2 m | 1.2 mm | 40 mm | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M3 cylindrical axial with sleeve, diameter 1.2 mm, 40 mm lenght, R10 fiber, 2 m cable |
|
|
Diffuse reflective | Sleeved | M3 | Object detection | Flexible fiber, Miniature | -40-70 °C | 210 mm | 2 m | 1.2 mm | 40 mm | 1 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M3 cylindrical axial with sleeve, diameter 1.2 mm, 40 mm lenght, R1 flexible fiber, 2 m cable |
|
|
Through-beam | Cylindrical axial | dia 3 mm | Object detection | Flexible fiber, Miniature | -40-70 °C | 3000 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, through-beam, cylindrical axial, diameter 3 mm, R1 flexible fiber, 2 m cable |
|
||
|
Through-beam | Cylindrical radial | dia 3 mm | Object detection | Miniature | -40-70 °C | 1420 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, through-beam, cylindrical radial, diameter 3 mm, R25 fiber, 2 m cable |
|
||
|
Through-beam | Cylindrical radial | dia 3 mm | Object detection | Flexible fiber, Miniature | -40-70 °C | 670 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, through-beam, cylindrical radial, diameter 3 mm, R1 flexible fiber, 2 m cable |
|
Accessories
Accessories
- Extends sensing distance by more than 500% - For M4 Through beam fibers E32-TC200, E32-ET11R, E32-T11 (fits M2.6 thread) |
|||
- For M4 through beam fibers E32-TC200, E32-ET11R, E32-T11, |
|||
- For precision detection with M6 coaxial diffuse reflective fibers (e.g. E32-CC200) |
|||
- Extends sensing distance by more than 500%
- For M4 through beam fibers E32-ET51, E32-T61, E32-T61-S, |
|||
Protective spiral tube 1 |
|||
Fiber on roll 2 |
|||
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me E32 Miniature
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E32 Miniature
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Precise positioning
Bendable metal sleeves for precision positioning of sensors after installation.
Smallest sizes
0.5 mm diameter (diffuse reflective) or 1 mm diameter (through beam) when mounting space is crucial.
High production accuracy
High precision fiber surface cutting and positioning during manufacturing to achieve minimal deviation of optical output axis angle.