Industrial Automation
Industrial Automation | Europe
Country

2-in-1 digital fiber amplifier

E3X-MDA incorporates 2 digital fiber amplifiers in one slimline housing. For applications requiring the detection of two objects simultanously the E3X-MDA provides an easy to use operation saving space and set-up time.

  • Two digital amplifiers in one slimline housing
  • Twin output models – on/off or area (between two threshold values)
  • Signal comparison functions (AND, OR, etc.)

The AND and OR functionality for the two fiber channels allows simple signal processing without the need for a PLC. This allows the addition of sensor checks to machines without reprogramming the PLC.

The 2 in 1 amplifier replaces two standard amplifiers reducing space requirements and hardware cost.

Language(s)
Title
en de es fr it
E3X-DRT21-S Datasheet PDF - - - -
Fiber Optic Sensors Datasheet PDF - - - -
Industrial Sensing Guide PDF - - - -
Language(s)
Title
en de es fr it
E3X-DRT21-S Users Manual PDF - - - -
E3X-MDA Instruction Sheet PDF - - - -