Industrial Automation
Industrial Automation | Europe
Country

E3X-DA-S

E3X-DA-S

High functionality digital fiber amplifier

High functionality digital fiber amplifier with advanced timing, LED power control and signal processing functionality providing highest detection accuracy and stability even for the most challenging objects and settings.

  • Power tuning function to adjust the received light to a maximum, minimum or pre-defined value
  • Auto power and threshold adjustment functions for highest operational stability
  • Two outputs for window monitoring or two level detections (e.g. object + object state change)

For longest sensing distances use E32 Longer distance.

Increase or decrease the LED power and received light intensity to the desired level e.g. a pre-defined value for easy sensor malfunction detection.

Adjust the output signal length and timing.

  • T1 ON- delay set time
  • T2: OFF-delay set time
  • T1 and T2 can be set separately

The differential detection can be used to detect fast light intensity changes.

The differential detection can be used to detect fast light intensity changes.

Higher signal stability compensating for power reduction caused by temperature drift, dust or condensation.

Light distribution in multi-core-fibers with conventional fiber amplifiers.

Light distribution in the new E3X-DA-S amplifier generation.

Language(s)
Title
en de es fr it
E3X-DA-S Instruction Sheet PDF - - - -
E3X-DA-S M8-connector models Instruction Sheet PDF - - - -
E3X-DA-S pre-wired models Instruction Sheet PDF - - - -
E3X-DRT21-S Users Manual PDF - - - -
Language(s)
Title
en de es fr it
E3X-DA-S Datasheet PDF - - - -
E3X-DRT21-S Datasheet PDF - - - -
Fiber Optic Sensors Datasheet PDF - - - -
Industrial Sensing Guide PDF - - - -