Industrial Automation
Industrial Automation | Europe
Country
  • SISTEMA Library
Single beam safety sensors
Type
Safety Category
Operating distance
Wiring
Housing
Safety related functions
E3FS F3SS
E3FS F3SS
Category 2 acc. EN 61496-1 Category 4 acc. EN 61496-1
0m to 10m 0m to 60m
Pre-wired 2m or M12 connector Conduit
M18 housing 50mm x 115mm x 90mm
Test input Heating for lenses, Interlock function