Industrial Automation
Industrial Automation | Europe
Country

MS4800 / MS2800

MS4800 / MS2800

Category 4 / 2 safety light curtain

Our All-In-One concept for Safety light curtains provides simplicity in mounting, configuring, daily use and maintenance. All devices include external device monitoring (EDM), interlock/start/restart and multiplex optical channels – all selectable. Also with common wiring and installation for all types.

  • Easy configuration via built-in dip-switches under a front cover
  • Integrated alignment tool
  • Finger or hand protection (14 or 30mm resolution)
  • Max operating range 7m & 20m respectively
  • Type 2 or type 4 according to EN 61496
  • Advanced models for muting and blanking

 

Language(s)
Title
en de es fr it
MS2800 Operation Manual PDF PDF PDF PDF PDF
MS4800 Operation Manual PDF PDF PDF PDF PDF
Safety Handbook PDF PDF PDF - -
Language(s)
Title
en de es fr it
MS2800 & MS4800 Product Brochure PDF PDF PDF PDF PDF
Safety Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
MS4800_2800 Datasheet PDF - - - -