Industrial Automation
Industrial Automation | Europe
Country

F3S-TGR-CL

F3S-TGR-CL

Category 4 / 2 safety light curtain

The F3S-TGR-CL safety sensor family is simple to wire, mount and configure since all models in finger-, hand- and body protection in type 2 and type 4 are designed in the same way, providing the same set of user selectable functions.

  • Finger- or hand protection (14 or 35mm resolution)
  • Max. operating range 6m and 14m respectively
  • Type 2 or type 4 acc. EN61496-1
  • All models with external device monitoring, interlock/start/restart and multiplex optical channels
  • Advanced models for muting, blanking, pre-reset and cyclic operation (selectable via built-in dip-switches)
  • Muting lamp integrated
  • EN ISO 13849-1 – ready

Language(s)
Title
en de es fr it
F3S-TGR-CL Product Brochure PDF PDF PDF - PDF
Safety Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
F3S-TGR-CL Operation Manual PDF PDF PDF PDF PDF
Safety Handbook PDF PDF PDF - -
Language(s)
Title
en de es fr it
F3S-TGR-CL Datasheet PDF - - - -