F3S-TGR-N_M/-N_U
RFID non-contact door switch
RFID Non-contact switches are designed to monitor hinge, sliding or removal guard doors.
- Based on RFID technology (code) and hall technology (distance check)
- The RFID-design covers two operation models with very high anti-tamper level:
- M-types (Master coded): Any sensor works with any actuator, like traditional switches
- U-types (Unique coded): Each sensor and actuator use a unique code. This is a solution for applications that requires even a higher anti-tamper level
- Connect up to 20 switches in series
- LED supports easy diagnosis
- Compensation of mechanical tolerances
- Non-contact – no abrasion – no particles
- Operates with all OMRON safety controllers
- Suitable for CIP/SIP processes and high pressure cleaning due IP69K (pre-wired types)
- Conforms to safety categories up to PLe acc. EN ISO 13849-1
Specifications & ordering info
Product | Door switch type | Guard-lock | Coding | Material housing | Ambient temperature (operating) | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Cable exit direction | Degree of protection (IP) | Switch without actuator | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, RFID master coded, elongated plastic, 2NC+1NO, 5m cable |
|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, RFID master coded, elongated plastic, 2NC+1NO, 10m cable |
|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, RFID master coded, elongated plastic housing, 2NC/1NO, M12 connector pigtail 8-pin |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, RFID unique coded, elongated plastic, 2NC+1NO, 5m cable |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, RFID unique coded, elongated plastic, 2NC+1NO, 10m cable |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, RFID unique coded, elongated plastic housing, 2NC/1NO, M12 connector pigtail 8-pin |
|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, RFID master coded, small plastic, 2NC+1NO, 5m cable |
|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, RFID master coded, small plastic, 2NC+1NO, 10m cable |
|
|
Non-contact, RFID coded | No | Master | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, small, RFID master code, M12 pigtail connector, 2NC+1NO contacts |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, 5m cable |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, 10m cable |
|
|
Non-contact, RFID coded | No | Unique | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, M12 connector pigtail |
|
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me F3S-TGR-N_M/-N_U
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for F3S-TGR-N_M/-N_U
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download