Industrial Automation
Industrial Automation | Europe
Country

Expandable safety relay unit

G9SA-family offers a complete line-up of compact and expandable safety relay units. Modules with safe OFF-delay timing are available as well as a two-hand controller. Simple multiplication of safety contacts is possible by using the connection on the front.

  • 45mm-wide housing, expansion units are 17.5mm wide
  • Safe OFF-delay timer
  • Simple expansion connection
  • Certification up to category 4 according to EN954-1 depending on the application

Language(s)
Title
en de es fr it
G9SA Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Safety Handbook PDF PDF PDF - -
Language(s)
Title
en de es fr it
Safety Product Brochure PDF PDF PDF PDF PDF