Industrial Automation
Industrial Automation | Europe
Country
  • SISTEMA Library
Dedicated safety functions
Type
Safety Category
Safety related function
Number of outputs
Type of output
Connectivity
G9SX G9SX-NS/D40A G9SX-GS/A4EG G9SX-SM F3S-TGR-ZSM1 G9SX-LM
G9SX G9SX-NS G9SX-GS G9SX-SM F3S-TGR-ZSM1 G9SX-LM
Cat. 4 acc. EN 954-1 Cat. 3 acc. EN 954-1 Cat. 4 acc. EN 954-1 Cat. 4 acc. EN 954-1 Cat. 3 acc. EN 954-1 Cat. 3 acc. EN 954-1
Advanced unit, Basic unit, Safe timing function Door monitoring unit for D40A Guard switching unit and enabling function A4EG Standstill monitoring unit Standstill monitoring unit Limited speed and standstill monitoring unit
Up to 4 Up to 4 Up to 4 Up to 4 Up to 2 Up to 4
Solid state or safety relay outputs Solid state outputs Solid state outputs Solid state outputs safety relay outputs Solid state outputs
Detachable screw- or spring terminals Detachable screw- or spring terminals Detachable screw- or spring terminals Detachable screw- or spring terminals screw terminals Detachable screw- or spring terminals