Industrial Automation
Industrial Automation | Europe
Country

The standalone safety controller

The G9SP safety controller provides all local safety in- and outputs and controls the safety application. Standard in- and outputs can be directly connected and diagnosis information is provided via Serial or Ethernet interface.

  • Three CPU-types to suit different applications
  • Clear diagnosis and monitoring via Ethernet or Serial connection
  • Memory cassette for easy duplication of configuration
  • Unique programming software to support easy design, verification, standardization and reusage of the program
  • Certified according to PLe (EN ISO 13849-1) and SIL 3 (IEC 61508)
Language(s)
Title
en de es fr it
DeviceNet Safety Product Brochure PDF PDF PDF PDF PDF
G9SP Product Brochure PDF PDF PDF PDF PDF
Safety Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
G9SP Instruction Manual PDF - - - -
G9SP Users Manual PDF - - - -
G9SP Host Connection Manual PDF - - - -
Safety Handbook PDF PDF PDF - -
Language(s)
Title
en de es fr it
G9SP Datasheet PDF - - - -
Machine Safety Guide PDF PDF PDF PDF PDF