Industrial Automation
Industrial Automation | Europe
Country
  • SISTEMA Library
DeviceNet safety I/O terminal block family
Type
Safety Category
Number of Inputs
Output Type
Number of Outputs
Terminal Type
DST-ID DST-MD DST-MRD
DST1-ID12SL-1 DST1-MD16SL-1 DST1-MRD08SL-1
Cat.4 acc.EN954-1. and. SIL3 acc. EN61508 Cat.4 acc.EN954-1. and. SIL3 acc. EN61508 Cat.4 acc.EN954-1. and. SIL3 acc. EN61508
12 8 4
- Solid state (500mA) Relay output (2A)
- 8 4
Removable cage clamp terminals Removable cage clamp terminals Removable cage clamp terminals;