Industrial Automation
Industrial Automation | Europe
Country

SmartStep 2

SmartStep 2

The right step forward...

The new SmartStep offers an ideal solution for point-to-point motion applications where simplicity is essential. SmartStep 2 keeps things simple whilst combining high performance and advanced features in a cost effective solution.

  • Ultra-compact size. The footprint is only 48% compared to the previous SmartStep
  • Vibration suppression
  • Adaptive resonance suppression filter
  • Feedback pulse output
  • On-line Auto-tuning and Easy set up
  • Electronic gear, four internal speed settings and wide range of pulse settings
  • Two torque limits
  • Position control via pulse input 500 kpps
  • Configuration and commissioning using CX-Drive software