SmartStep
Servo capability with stepper simplicity
SmartStep (RJD) is designed and engineered to provide you with an easy way to migrate from steppers to servos in minutes. It accepts pulse-train input, can be configured quickly via simple dip switches and has an on-line auto-tuning function. Thus, the SmartStep offers all the simplicity and cost-effectiveness of a stepper with the added advantages of the servo drive capability. - Output range from 30W to 750W
- 300% peak current over nominal
- Control via pulse train (speed and position)
- Position resolution of 8,000 steps per revolution
- On-line auto-tuning with 10 levels of rigidity
|