Industrial Automation
Industrial Automation | Europe
Country

Designed with ZERO compromise

The Sigma II servo series (SGDH) was designed with ZERO compromise on quality, reliability or performance. The servo amplifiers are ultra-compact with pulse and analogue inputs as standard, plus an auto-tuning function. Plug-in option cards offer enhanced functionality such as indexing and complex motions such as cams, gears and linked axes.

  • 300% peak current for 3 seconds
  • Automatic motor recognition with auto-tuning function
  • Analogue and pulse inputs for speed, torque and position control
  • Option units for field buses, MECHATROLINK-II, Servos and motion controller and indexers
  • Trace function allowing oscilloscope function