Industrial Automation
Industrial Automation | Europe
Country
Servo Drives
Type
Bandwith (Frequency Response)
Safety approvals
Ratings 230 V Single-phase
Ratings 400 V Three-phase
Motors applicable
Control modes
Drive variations
Full closed loop
Accurax G5 Sigma-5 XtraDrive Sigma II G-Series ML-II Junma ML-II SmartStep 2 SmartStep Junma Pulse
At the heart of every great machine The 5-star servo drive All-in-one! Servo drive and motion controller integrated Designed with ZERO compromise Compact in size, big in features A new concept in drive simplicity - save space, save wiring, save time The right step forward... Servo capability with stepper simplicity No more parameter set up - save space, save time
2.0 kHz 1.6 kHz 400 Hz 400 Hz 1.0 kHz 800 Hz 1.0 kHz 400 Hz 800 Hz
ISO 13849-1:2008 (PL d), EN 954-1:1996 (Cat-3) EN 954-1:1996 (Cat-3) N/A N/A N/A N/A N/A N/A N/A
100 W to 1500 W 50 W to 1500 W 30 W to 1500 W 30 W to 1500 W 100W to 1500 W 100W to 750W 50W to 750 W 30 W to 750 W 100W to 750W
600 W to 15 kW 500 W to 15 kW 0.5 kW to 5 kW 0.5 kW to 55 kW N/A N/A N/A N/A N/A
Accurax G5 Motors and G-series motors Sigma Linear motors, Rotary Sigma-II and Sigma–5 motors Sigma linear motors, rotary Sigma-II and SmartStep motors Rotary Sigma-II and Sigma Linear motors G-series motors Junma motors G-series motors SmartStep motors Junma motors
Position, Speed and Torque Position, Speed and Torque Position, Speed and Torque Position, Speed and Torque Position, Speed and Torque Position Position Position Position
EtherCAT, Analogue/Pulse and MECHATROLINK-II Analogue/Pulse and MECHATROLINK-II Analogue/Pulse and PROFIBUS Analogue/Pulse MECHATROLINK-II MECHATROLINK-II Pulse Train control Pulse Train control Pulse Train control
Built-in With option unit Optional With option unit N/A N/A N/A N/A N/A