Industrial Automation
Industrial Automation | Europe
Country

Accurax G5

Accurax G5

At the heart of every great machine

Accurax G5 gives you that extra edge to build faster, accurate, smaller and safer machines. You will gain almost 25% in motor weight reduction and 50% cabinet space saving. You will achieve sub micron precision and ms settling time.

  • EtherCAT, MECHATROLINK-II and Analog/Pulse drive models
  • Frequency response of 2kHz
  • Safety conforming to ISO13849-1 (PL d)
  • High accuracy provided by 20 bit encoder
  • Drive Programming: embedded indexer functionality in the Analogue/Pulse models
  • Advanced vibration suppression
  • Full closed loop encoder built-in
  • Double registration input provides application versatility
  • Rotary motors from 50 W up to 15 kW
  • Ironless and iron-core linear motor types
Language(s)
Title
en de es fr it
Accurax G5 Linear Drive Datasheet PDF PDF PDF PDF PDF
Accurax-G5 Rotary Drive Datasheet PDF PDF PDF PDF PDF
Motion & Drives Catalogue PDF PDF PDF PDF PDF
Sysmac Catalogue PDF - - - -
Language(s)
Title
en de es fr it
Accurax G5 Drive Programming with Analogue/Pulse control Users Manual PDF - - - -
Accurax G5 Linear Servo drive with EtherCAT control Users Manual PDF - - - -
Accurax G5 Linear Servo system with A/P Users Manual PDF - - - -
Accurax G5 with Analogue/Pulse control Users Manual PDF - - - -
Accurax G5 with EtherCAT control Users Manual PDF - - - -
Accurax G5 with MECHATROLINK –II control Users Manual PDF - - - -
Language(s)
Title
en de es fr it
Accurax-G5 Product Brochure PDF PDF PDF PDF PDF
One Machine Network Brochure PDF PDF PDF PDF PDF
Scalable Machine Automation Product Brochure PDF - - PDF PDF