Industrial Automation
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe

Low-inertia servo motors for high dynamics

The SGMSH servo motor series has a high torque-to-inertia ratio and incorporates the segmented stator design, which dramatically reduces overall size. These servo motors are well suited for high-cycle-rate applications.

  • Sizes 1.0kW to 5.0kW, rated speed 3,000 rpm
  • Peak torque up to three times continuous torque during 5 seconds
  • High-resolution serial encoder
  • Automatic motor recognition by servo drive
  • Absolute multiturn encoder solution
Language(s)
Title
en de es fr it
SGMAH-@,SGMPH-@,SGMGH-@,SGMSH-@,SGMUH-@,SGMBH-@ Datasheet PDF - - - -