Industrial Automation
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe

Medium-inertia design with flat profile

The SGMPH servo motor series has a medium-inertia design with a flat profile providing the highest torque-per-length ratio available. These servo motors are well suited for applications requiring optimised load matching.

  • Sizes 100W to 1,500W, rated speed 3,000 rpm
  • The length is about half that of similarly rated motors
  • Peak torque up to three times continuous torque during 3 seconds
  • High-resolution serial encoder
  • Automatic motor recognition by servo drive
Language(s)
Title
en de es fr it
SGMAH-@,SGMPH-@,SGMGH-@,SGMSH-@,SGMUH-@,SGMBH-@ Datasheet PDF - - - -