Industrial Automation
Industrial Automation | Europe
Country

The ideal servo family for motion control

The 6 different designs provide a complete range of servo motors to meet the power, speed and performance required per each application.

  • Sizes from 30W to 55 kW, rated speeds of 1500, 3000 rpm and 6000 rpm
  • Peak torque can be maintained for up to 3 seconds
  • Incremental encoder with resolution from 13 bits to 17 bits
  • Automatic motor recognition by servo drive
  • Absolute multiturn encoder solution