Industrial Automation
Industrial Automation | Europe
Country

The 5-star servo motor

There are no compromises when it comes to the quality, reliability and performance of the new Sigma-5. It is designed to provide all that one expects from a servo and more.

  • Sizes from 50 W to 15 kW, rated speeds of 1500 and 3000 rpm
  • Peak torque 350% of nominal during 3 seconds
  • Automatic motor recognition by servo drive
  • IP67 and shaft oil seal available
  • High resolution encoders
  • Absolute multiturn encoder resolution
  • Compact design and robust construction
Language(s)
Title
en de es fr it
Sigma 5 Servo Drives Datasheet PDF - - - -
Sigma 5 Servo Motors Datasheet PDF - - - -
Language(s)
Title
en de es fr it
Sigma-5 Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
Sigma-5 CANopen Network Module Users Manual PDF - - - -
Sigma-5 EtherCAT (CoE) Network Module Users Manual PDF - - - -
Sigma-5 Rotational Motor Users Manual PDF - - - -
Sigma-5 Safety Module Users Manual PDF - - - -