Industrial Automation
Industrial Automation | Europe
Country

G-Series (SmartStep 2)

G-Series (SmartStep 2)

Compact in size big in features

A wide range of compact servomotors to meet all application needs. When used with a SmartStep 2 drive, the G-series servo motors offer the simplicity and cost-effectiveness of a stepper with the added advantages of a servo system.

  • Sizes from 50 W to 1.5 kW, rated speed 3,000 rpm
  • Peak torque 300% of continuous torque during 3 seconds or more depending on model
  • Servomotors supported by SmartStep 2, G-Series and Accurax G5 servo drives
  • Encoder accuracy of 10000 steps/rev as standard and 17 bits-INC/ABS as optional
  • Cylindrical and Flat servomotor types are available
  • IP65 as standard and shaft oil seal available
  • Motors with brake as an option
  • No motor settings required, just plug and run
Language(s)
Title
en de es fr it
G-Series Motors Datasheet PDF PDF PDF PDF PDF
Motion & Drives Catalogue PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
G-Series Servo Drives & Motors with A/P Users Manual PDF - - - -
G-Series Servo Drives & Motors with MECHATROLINK-II Users Manual PDF - - - -
SmartStep 2 Servo Drives & Motors Users Manual PDF - - - -
Language(s)
Title
en de es fr it
G-Series Servo Systems Product Brochure PDF PDF PDF PDF PDF
Scalable Machine Automation Product Brochure PDF - - PDF PDF
SmartStep 2 Servo System Product Brochure PDF PDF PDF PDF PDF