Industrial Automation
Industrial Automation | Europe
Country
Rotary Servo Motors
Drives Applicable
Ratings, 1000 rpm nominal
Ratings, 1500 rpm nominal
Ratings, 2000 rpm nominal
Ratings, 3000 rpm nominal
Ratings, 6000 rpm nominal
Encoder resolution
IP rating
Accurax G5 Sigma-5 Sigma II G-Series (SmartStep 2) SmartStep Junma
Accurax G5 drives Sigma-5 drives Sigma II and XtraDrive SmartStep 2, G-series, Accurax G5 drives SmartStep and XtraDrive Junma drives (MLII and Pulse)
900 W to 6 kW (8,59 to 57,0 Nm) N/A N/A 900 W (8.62 Nm) N/A N/A
7.5 kW to 15 kW (47,8 to 95,9 Nm) 300 W to 15 kW (0.96 to 95.4 Nm) 450 W to 55 kW (2.84 to 350 Nm) N/A N/A N/A
400 W to 5 kW (1,91 to 23,9 Nm) N/A N/A 1 kW to 1.5 kW (4.8 to 7.15 Nm) N/A N/A
50 W to 5 kW (0,16 to 15,9 Nm) 50 W to 5 kW (0.16 to 15.8 Nm) 30 W to 5 kW (0.09 to 15.8 Nm) 50 W to 1.5 kW (0.16 to 4.77 Nm) 30 W to 750 W (0.09 to 2.39 Nm) 100 to 750 W (0.318 to 2.39 Nm)
N/A N/A 1 kW to 5 kW (1.59 to 6.3 Nm) N/A N/A N/A
20 bits-INC (ABS encoder optional) From 13 to 20 bits-INC (ABS encoder optional) From 13 to 17 bits-INC (ABS encoder optiona 10000 steps/rev to 17 bits-INC (ABS encoder optional) 8000 steps/rev 13 bits - analogue incremental
IP67 (all models) IP65(200V models), IP67 (400V models), IP55 (SGMEV models) IP55(200V models), IP67 (400V models), IP44 (up to 55kW) IP65 (all models) IP55 IP55