Industrial Automation
Industrial Automation | Europe
Country

Accurax G5

Accurax G5

At the heart of every great machine

Accurax G5 servomotors include IP67 protection and connectors on the motor body. Use of 10 pole motors and 20 bit encoder results in 40% reduction in motor cogging. The servomotors are 25% lighter and 15% smaller due to patented new stator design PAC-Clamp, 40% iron loss reduction and 15% smaller encoder.

  • Sizes from 50W to 15 kW, rated speeds of 1000 rpm, 1500 rpm, 2000 rpm and 3000 rpm
  • Peak torque 300% of continuous torque during 3 seconds or more depending on model
  • High accuracy provided by a 20 bit resolution encoder, ABS encoder as an option
  • IP67 protection in all motor models
  • Low speed ripple and low torque ripple due to low torque cogging
  • Compact design and robust construction including smart connectors
  • No motor settings required, just plug and run
Language(s)
Title
en de es fr it
Accurax G5 Drive Programming with Analogue/Pulse control Users Manual PDF - - - -
Accurax G5 with Analogue/Pulse control Users Manual PDF - - - -
Accurax G5 with EtherCAT control Users Manual PDF - - - -
Accurax G5 with MECHATROLINK –II control Users Manual PDF - - - -
Language(s)
Title
en de es fr it
Accurax-G5 Product Brochure PDF PDF PDF PDF PDF
One Machine Network Brochure PDF PDF PDF PDF PDF
Scalable Machine Automation Product Brochure PDF - - PDF PDF
Language(s)
Title
en de es fr it
Accurax-G5 Rotary Motors Datasheet PDF PDF PDF PDF PDF
Motion & Drives Catalogue PDF PDF PDF PDF PDF
Sysmac Catalogue PDF - - - -