LET-LA
15 minutes plug & play linear slider units for more efficient machines
The LET-LA linear sliders are based on the SGLFW iron-cored linear motors. With the aid of the outstanding "automatic motor recognition" technology, start up of the sliders takes less than 15 minutes. The sliders are available in two versions, one without a cover and one with a complete cover. - Reduction of total machine development time
- THK bearings with caged ball technology included
- Numeric Jena linear encoder included
- Positioning repeatability down to 1 µm
- Moving speed up to 5 m/sec
|