Industrial Automation
Industrial Automation | Europe
Country

SCARA Robots

SCARA Robots

SCARA Robots

The wide reach and payload ranges from 120 mm to 1200 mm and from 1 kg to 50 kg, allowing for precise adjustment of the robot to your application. Special versions, such as clean-room and dust/drip-proof types enable installation in critical environments for applications in the food and pharmaceutical industries.

The standard XG series implements a very reliable technology thanks to the simplicity of the mechanical system used for all axes. Completely without belts! The motion transmission is simply realized by direct coupling between motors and gearboxes (ballscrew for vertical axis) this ensures high accuracy and reduces the required maintenance.

  • Higher reliability (no belts in XG series, no electronic parts in movement)
  • Higher precision and speed
  • Minimum maintenance
  • Higher rigidity
  • Easier to use
  • Very compact design
  • Multiple connectivity options
  • Integrated vision and conveyor tracking functions

Language(s)
Title
en de es fr it
SCARA Robot Controller, YRC Series Users Manual PDF - - - -
SCARA Robot Controller, YRC Series Programming Manual PDF - - - -
SCARA Robots, Programming software, SCARA Studio Users Manual PDF - - - -
SCARA Robots, R6Y, X series Users Manual PDF - - - -
SCARA Robots, R6Y, XC series Users Manual PDF - - - -
SCARA Robots, R6Y, XC/XG series, tiny series Users Manual PDF - - - -
SCARA Robots, R6Y, XG series Users Manual PDF - - - -
SCARA Robots, R6Y, XP series Users Manual PDF - - - -
SCARA Robots, R6Y, XS series Users Manual PDF - - - -
SCARA Robots, YRC Series, CE marking System Manual PDF - - - -
SCARA Robots, YRC Series, DeviceNet Users Manual PDF - - - -
SCARA Robots, YRC Series, DeviceNet Reference Manual PDF - - - -
SCARA Robots, YRC Series, Ethernet Users Manual PDF - - - -
SCARA Robots, YRC Series, PROFIBUS Users Manual PDF - - - -
SCARA Robots, YRC Series, PROFIBUS Reference Manual PDF - - - -
SCARA Robots, YRC Series, SCARA Vision and tracking Users Manual PDF - - - -
Language(s)
Title
en de es fr it
SCARA Robots Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
Scara Robots, R6Y, X series Datasheet PDF - - - -
Scara Robots, R6Y, XC series Datasheet PDF - - - -
Scara Robots, R6Y, XG series Datasheet PDF - - - -
Scara Robots, R6Y, XP series Datasheet PDF - - - -
Scara Robots, R6Y, XS series Datasheet PDF - - - -
Scara Robots, R6Y, XS, XC, XP, X, XG series Datasheet PDF - - - -