Industrial Automation
Industrial Automation | Europe
Country

JUSP-NS600

JUSP-NS600

Position controller over serial link

The NS600 provides flexible and simple distributed control. lt connects directly to the Sigma II and has several positioning modes, making it simple to configure. It supports a standard RS485/422 and discrete I/O control.

  • Direct connection to servo drive
  • No programming language is necessary
  • Discrete I/O positioning control
  • Up to 16 servos can be connected via network
  • Parameters are maintained by the PLC
Language(s)
Title
en de es fr it
JUSP-NS600 Datasheet PDF PDF PDF PDF PDF