Industrial Automation
Industrial Automation | Europe
Country
Servo Based
Axes Control Method
Connectivity
Digital I/O
Application
Control mode
Applicable Servo Drive
MCW151 XtraDrive JUSP-NS300 JUSP-NS500 JUSP-NS600
Direct connection to Servo Drive Integrated into the Servo Drive Direct connection to Servo Drive Direct connection to Servo Drive Direct connection to Servo drive
Devicenet, Profibus, Hostlink Profibus DeviceNet ProfiBus RS-485/RS-422
8 DI, 6 DO, 2 Registration inputs, 1 encoder In 1 pulse Out + Servo IOs Servo inputs + expansion available Uses the Servo I/O and adds 2 additional DO and 1 DI Uses the Servo I/O and adds 2 additional DO and 1 DI Uses the Servo I/O and adds 8 additional DI and 6 DO
Advanced motion, e-cam, ELS, Phase Shift, Registration Advanced Motion Point to Point with registration capability Point to Point with registration capability Point to Point with registration capability
Position, Speed and Torque. Open loop for adtional axis Position, Speed and Torque Position, Speed Position, Speed Position, Speed
Sigma II XtraDrive Sigma II Sigma II Sigma II