Industrial Automation
Industrial Automation | Europe
Country

NC MECHATROLINK-II

NC MECHATROLINK-II

Multi-axis point-to-point positioning controller over MECHATROLINK-II Motion Bus

NC MECHATROLINK-II is a powerful controller for point-to-point applications. It is based on MECHATROLINK-II Motion Bus, which reduces programming and development and maintenance costs. Supports PLC Open Function Blocks.

  • Position control units with 2, 4 or 16 axes
  • High-speed bus MECHATROLINK-II is specially designed for motion control
  • Supports position, speed and torque control
  • Programming languages: ladder, function blocks. Supports PLC Open Function Blocks
  • Smart active parts for Omron HMI terminals reduce engineering time
  • Access to the complete system from one point. Network setup, servo drives configuring and monitoring, and PLC programming