Industrial Automation
Industrial Automation | Europe
Country

Trajexia PLC MC_72

Trajexia PLC MC_72

Advanced PLC-based motion controller

Trajexia adds more scalability with a Motion controller, based on CJ PLC platform. The controller is capable of controlling up to 30 physical axes; the CPU offers a compact solution, including digital I/Os, encoder port and MECHATROLINK-II master connection in one module.

  • Models with 4 or 30 MECHATROLINK-II axes
  • Selectable cycle time from 0.5 ms to 4 ms
  • Control of servos and inverters over a single motion network
  • Supports position, speed and torque control
  • Advanced motion control such as CAM control, registration control, interpolation and axes synchronization via simple motion commands
  • Serial port for master encoder axis
  • Embedded digital I/Os
  • I/O data exchange with the PLC CPU
  • Same instructions set as Trajexia stand-alone