Industrial Automation
Industrial Automation | Europe
Country

Born to Drive Machines

Specifically created for your application, the MX2 was developed to harmonise advanced motor and machine control. Thanks to its fast CPU’s and advanced algorithms the MX2 provides smooth control down to zero speed, plus precise operation for fast cyclic operations and torque control capability in open loop.

  • Up to 15 kW
  • 200% starting torque and torque control in open loop
  • Double rating VT 120%/1min and CT 150%/1min
  • IM & PM Motor control
  • Safety conforming to ISO13849-1 Category3 performance level PLD
  • Logic programming
  • Positioning
  • Integrated at Omron machine Automation solution
  • Fieldbus communications: EtherCAT, Modbus, DeviceNet, Profibus, CompoNet, MECHATROLINK-II and CANopen. 
Language(s)
Title
en de es fr it
LCD 5 line Digital Operator Users Manual PDF - - - -
MX2 Getting Started Guide PDF - - - -
MX2 Users Manual PDF PDF PDF PDF PDF
MX2 EtherCAT option board Users Manual PDF - - - -
MX2/RX CompoNet Option Board Users Manual PDF - - - -
MX2/RX DeviceNet Option Board Users Manual PDF - - - -
MX2/RX PROFIBUS Option Board Users Manual PDF - - - -
MX2/RX/LX Drive Programming Manual PDF - - - -
Language(s)
Title
en de es fr it
MX2 Datasheet PDF PDF PDF PDF PDF
Motion & Drives Catalogue PDF PDF PDF PDF PDF
Sysmac Catalogue PDF - - - -
Language(s)
Title
en de es fr it
MX2 IP54 Product Brochure PDF - PDF - PDF
MX2 Inverter Product Brochure PDF PDF PDF PDF PDF
One Machine Network Brochure PDF PDF PDF PDF PDF
Scalable Machine Automation Product Brochure PDF - - PDF PDF