Industrial Automation
Industrial Automation | Europe
Country

Drive your energy costs down

The E7 is designed for variable torque applications such as fans and centrifugal pumps. It is supplied with V/f control and normal duty overload rating of 110% for one minute. A unique feature of the E7 is the energy-saving algorithm, which allows an extra saving of up to 20%. With an optional phase-shifting input transformer, the E7 dual-diode bridge can be operated in 12-pulse rectification mode, reducing input-current harmonic distortion.

  • E7 IP54 solution with robust metal chassis and built-in RFI filter
  • Adaptive energy-saving algorithm
  • Silent operation
  • 12-pulse configuration for low-current harmonics
  • Programming software: CX-drive for parameter configuration