Industrial Automation
Industrial Automation | Europe
Country

Customised to your machine

Omron realises that you need quality and reliability, plus the ability to easily and quickly customise your inverter to the application in hand. And with the RX, you have the perfect tool for the job. Naturally it combines the same high level of quality and performance for which Omron is renowned. It also has abundant application functionality on board and can be customised to match your precise requirements.

  • Up to 132kW
  • High starting torque in open loop 200% at 0.3 Hz
  • Full torque at 0Hz in closed loop
  • Built-in EMC Filter
  • Built-in logic programmability
  • Built-in application oriented functionality
  • Fieldbus communications: Modbus, DeviceNet, Profibus
  • Integrated at Omron machine Automation solution
Language(s)
Title
en de es fr it
LCD 5 line Digital Operator Users Manual PDF - - - -
MX2/RX CompoNet Option Board Users Manual PDF - - - -
MX2/RX DeviceNet Option Board Users Manual PDF - - - -
MX2/RX PROFIBUS Option Board Users Manual PDF - - - -
MX2/RX/LX Drive Programming Manual PDF - - - -
RX Users Manual PDF - - - -
Language(s)
Title
en de es fr it
Motion & Drives Catalogue PDF PDF PDF PDF PDF
RX Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
RX Inverter Product Brochure PDF PDF PDF PDF PDF