Industrial Automation
Industrial Automation | Europe
Country
Lifts & Cranes
Type
400V Three-Phase
200V Three-Phase
200V Single-Phase
Application
Control method
Torque features
Connectivity
Logic Programming
Application Oriented
L7 RX A1000 F7
Made to drive lifts Customised to your machine High performance vector control The industrial Workhorse
4.0kW to 55kW 0.4kW to 132kW 0.4 kW to 160 kW 0.4kW to 300kW
3.7kW to 55kW 0.4kW to 55kW 0.4 kW to 110 kW 0.4kW to 110kW
N/A N/A N/A N/A
Lift control with asynchronous or synchronous motors High Performance, built-in know-how functionality High performance motor control General and high-end applications
Open and close loop for Vector and V/F control Open and Close loop for Vector and V/F control Open and close loop for Vector and V/F control Open and close loop for Vector and V/F control
150% at 0.0 Hz (CLV), 150% at 0.5 Hz (OLV) 200% at 0.0Hz ( CLV ), 150% at 0.3Hz ( OLV ) 200% at 0.0Hz (CLV), 200% at 0.3Hz (OLV) 150% at 0.0 Hz (CLV), 150% at 0.5 Hz (OLV)
Memobus, DeviceNet, Profibus, CANopen, LONWorks, Ethernet, MECHATROLINK-II Modbus, DeviceNet, Profibus Memobus, Devicenet, Profibus, CANopen, MECHATROLINK-II Memobus, DeviceNet, Profibus, CANopen, LONWorks, Ethernet, MECHATROLINK-II
N/A Standard Firmware N/A N/A
N/A Standard Firmware N/A N/A