Industrial Automation
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe
IP54 Solutions
Type
200V Single-Phase
200V Three-Phase
400V Three-Phase
690V Three-Phase
Application
Control method
Torque features
Connectivity
Logic Programming
Application Oriented
MX2 IP54 SX
MX2 IP54 SX
Flexibility and robust design for standalone solutions High performance Vector Control
0.1kW to 2.2kW N/A
0.1kW to 15kW N/A
0.4kW to 15kW 0.75 kW to 800 kW
N/A 90 kW to 1000 kW
Harmonized motor and machine control High Power Flux vector and variable torque applications
Open loop speed and torque control for vector and speed for V/F control V/F control
200% at 0.5Hz 120% at 0,0 Hz (CLV), 120% at 0,5 Hz (OLV)
EtherCAT, Modbus, DeviceNet, PROFIBUS, MECHATROLINK-II, CompoNet and EtherNet/IP EtherCAT, PROFINET, Modbus, DeviceNet, PROFIBUS, Modbus TCP
Standard Firmware Standard Firmware
Standard Firmware Standard Firmware