Industrial Automation
Industrial Automation | Europe
Country

10 x 100 = 1 - Quality has a new formula, 10 year life-time without maintenance.

Thanks to the patented design of the V1000 series (VZA) and modern manufacturing, it is built for a 10 year life-time without maintenance. The new features guarantee a 100% expectation match and with a field failure rate of less than 1 in 10,000, the new V1000 series inverter will outperform all other inverters long after it has been implemented.

  • Up to 15kW / 18.5kW
  • Built-in filter
  • Current vector control
  • IM and PM motor control
  • Embedded safety stop function Category 3 (EN954-1)