Industrial Automation
Industrial Automation | Europe
Country

Compact and Complete

With the RFI filter built-in and communications integrated as standard, the JX provides a compact and complete solution to a whole range of simple applications. The RS485 Modbus is built into the RJ45 port of the inverter front, making it very easy to add inverters into the network without any extra option boards. Therefore, saving costs and space.

  • Up to 7.5 Kw
  • RS485 Modbus built-in
  • EMC filter built-in
  • Micro-surge voltage suppression
  • Automatic energy saving
  • Second motor setting
  • PTC thermistor input
  • Integrated at Omron machine Automation solution